IESNA:LM-63-2002
[TEST]P1365848
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB1B-830-U-T2R
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 1SQUARE 40W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 40.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4627.3
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 40.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
622.5 776.6 895.3 991.6 1059.0 1111.4 1115.6 1094.2 1087.8 1126.3 1231.2 1405.5 1622.7 1807.7 1926.4 2045.2 
2133.9 2174.6 2175.7 2116.8 1988.5 1597.0 1273.9 1034.3 764.8 562.6 363.7 244.9 233.2 185.0 141.2 119.8 94.1 67.4 
23.5 4.3 1.1 0.0 
622.5 772.3 889.9 985.1 1059.0 1108.2 1116.7 1099.6 1094.2 1128.5 1229.0 1414.1 1621.6 1803.4 1927.5 2038.7 
2127.5 2175.7 2170.3 2116.8 1999.2 1641.9 1284.6 1060.0 779.8 563.7 368.0 252.4 234.3 187.2 144.4 120.9 97.3 69.5 
26.7 5.3 1.1 0.0 
622.5 769.1 885.7 980.9 1057.9 1112.4 1132.8 1122.1 1116.7 1144.5 1228.0 1389.5 1577.7 1756.4 1882.6 1982.1 
2069.8 2123.2 2133.9 2101.9 2005.6 1803.4 1420.5 1142.4 858.9 614.0 418.2 282.4 257.8 202.2 154.0 128.4 108.0 
78.1 53.5 15.0 2.1 0.0 
622.5 758.4 870.7 967.0 1049.3 1117.8 1154.1 1157.4 1160.6 1180.9 1236.5 1342.4 1501.8 1668.6 1806.6 1892.2 
1967.1 2030.2 2060.1 2058.0 2014.1 1907.2 1687.9 1398.0 1070.7 747.7 533.8 340.1 313.4 232.1 165.8 132.6 110.2 
73.8 51.3 21.4 2.1 0.0 
622.5 752.0 864.3 954.1 1041.8 1118.9 1180.9 1208.7 1221.5 1239.7 1280.4 1346.7 1444.0 1577.7 1705.0 1807.7 
1890.1 1951.0 2000.2 2025.9 2013.1 1973.5 1884.7 1691.1 1416.2 1117.8 755.2 505.9 450.3 305.9 199.0 130.5 99.5 
78.1 51.3 19.3 2.1 0.0 
622.5 734.8 834.3 930.6 1019.4 1106.0 1185.2 1239.7 1272.9 1298.6 1331.7 1386.3 1457.9 1547.8 1655.8 1767.1 
1856.9 1935.0 1987.4 2027.0 2054.8 2051.6 2024.8 1964.9 1824.8 1594.8 1307.1 932.7 825.8 505.9 310.2 188.3 
130.5 89.9 40.6 15.0 3.2 0.0 
622.5 720.9 807.6 896.4 979.8 1069.6 1155.2 1233.3 1292.1 1341.3 1384.1 1426.9 1480.4 1556.3 1634.4 1742.5 
1847.3 1954.2 2039.8 2111.5 2169.2 2232.4 2254.8 2269.8 2278.3 2212.0 2059.1 1606.6 1544.6 1247.2 729.5 409.7 
215.0 101.6 46.0 19.3 5.3 0.0 
622.5 697.4 765.9 846.1 921.0 1003.3 1085.7 1171.3 1247.2 1319.9 1388.4 1449.4 1507.1 1561.7 1621.6 1687.9 1764.9 
1853.7 1954.2 2055.9 2161.8 2270.9 2393.9 2460.2 2521.2 2570.4 2377.8 2201.3 2178.9 1990.6 1621.6 1268.6 
724.2 259.9 113.4 35.3 7.5 0.0 
622.5 667.5 723.1 784.1 847.2 914.5 979.8 1050.4 1121.0 1195.9 1273.9 1349.9 1425.8 1513.6 1601.3 1682.6 1773.5 
1869.7 1974.6 2092.2 2218.4 2377.8 2582.1 2711.6 2862.4 2961.9 2864.5 2954.4 2958.6 2879.5 2670.9 2271.9 
1333.9 555.1 144.4 28.9 8.6 0.0 
622.5 665.3 715.6 770.1 831.1 898.5 958.4 1027.9 1090.0 1161.6 1239.7 1312.5 1391.6 1475.0 1563.8 1649.4 1744.6 
1843.0 1950.0 2074.0 2213.1 2387.5 2597.1 2736.2 2897.7 3002.5 2924.4 3033.5 3041.0 2952.2 2774.7 2367.1 
1302.8 484.6 126.2 24.6 8.6 0.0 
622.5 641.8 668.5 708.1 749.8 793.7 845.0 892.1 943.4 1002.3 1057.9 1113.5 1175.5 1238.7 1313.5 1379.8 1453.7 1533.9 
1626.9 1735.0 1855.8 2030.2 2189.6 2321.1 2492.3 2546.8 2513.7 2593.9 2584.3 2444.1 2213.1 1817.3 875.0 205.4 
51.3 15.0 8.6 0.0 
622.5 629.0 642.9 664.3 693.1 727.4 760.5 798.0 838.6 880.3 923.1 967.0 1009.7 1059.0 1108.2 1156.3 1205.5 1262.2 
1329.6 1407.7 1508.2 1641.9 1743.5 1852.6 1970.3 1990.6 1953.2 1954.2 1920.0 1759.6 1537.1 1202.3 545.5 153.0 
47.1 16.0 8.6 0.0 
622.5 612.9 608.6 616.1 629.0 645.0 665.3 688.9 712.4 737.0 761.6 783.0 803.3 823.6 841.8 854.6 865.3 876.0 883.5 
900.6 930.6 955.2 956.3 949.8 938.1 881.4 821.5 724.2 700.6 568.0 419.3 305.9 156.2 80.2 33.2 15.0 8.6 0.0 
622.5 581.9 551.9 531.6 523.1 518.8 523.1 527.3 534.8 541.2 543.4 540.2 531.6 520.9 503.8 481.3 452.5 421.4 393.6 
369.0 343.4 322.0 301.6 283.5 264.2 240.7 213.9 192.5 185.0 158.3 127.3 96.3 65.2 43.9 26.7 12.8 6.4 0.0 
622.5 554.1 501.7 468.5 456.7 462.1 472.8 481.3 488.8 489.9 485.6 474.9 459.9 440.7 422.5 400.0 377.6 356.2 335.9 
313.4 284.5 261.0 242.8 232.1 224.6 222.5 211.8 199.0 196.8 181.8 153.0 120.9 80.2 46.0 28.9 13.9 5.3 0.0 
622.5 531.6 463.2 435.3 438.6 451.4 464.2 472.8 474.9 470.6 457.8 440.7 422.5 404.3 385.1 369.0 350.8 328.4 304.8 
282.4 266.3 255.6 248.2 240.7 234.3 226.8 215.0 193.6 189.3 176.5 157.2 116.6 93.1 56.7 26.7 11.8 4.3 0.0 
622.5 510.2 437.5 421.4 434.3 449.3 463.2 468.5 465.3 453.5 437.5 418.2 400.0 384.0 368.0 348.7 334.8 320.9 301.6 
287.7 278.1 267.4 246.0 231.0 220.3 209.7 196.8 181.8 177.6 162.6 126.2 115.5 102.7 83.4 48.1 19.3 3.2 0.0 
622.5 493.1 421.4 417.2 432.1 450.3 459.9 464.2 457.8 440.7 420.4 399.0 380.8 364.7 349.8 340.1 330.5 319.8 310.2 
288.8 268.5 254.6 240.7 226.8 210.7 194.7 179.7 164.7 160.4 141.2 124.1 105.9 88.8 69.5 51.3 22.5 2.1 0.0 
622.5 481.3 411.8 416.1 435.3 449.3 462.1 462.1 449.3 430.0 407.5 385.1 368.0 353.0 340.1 330.5 317.7 299.5 283.5 
268.5 253.5 238.5 223.6 208.6 195.7 182.9 169.0 155.1 149.8 135.8 121.9 104.8 85.6 63.1 39.6 15.0 2.1 0.0 
622.5 472.8 410.7 416.1 436.4 452.5 461.0 457.8 442.8 420.4 394.7 374.4 358.3 344.4 336.9 322.0 297.4 269.6 258.9 
249.2 233.2 221.4 210.7 195.7 185.0 172.2 160.4 144.4 140.1 129.4 114.5 98.4 81.3 66.3 35.3 16.0 1.1 0.0 
622.5 468.5 409.7 418.2 437.5 454.6 459.9 456.7 439.6 414.0 388.3 366.9 351.9 341.2 334.8 311.3 279.2 256.7 248.2 
236.4 225.7 210.7 197.9 186.1 177.6 167.9 156.2 141.2 139.1 128.4 114.5 97.3 81.3 64.2 37.4 16.0 1.1 0.0 
622.5 468.5 409.7 418.2 438.6 453.5 459.9 455.7 439.6 410.7 386.1 366.9 350.8 342.3 333.7 310.2 279.2 255.6 249.2 
236.4 224.6 209.7 197.9 184.0 177.6 167.9 155.1 141.2 139.1 129.4 113.4 95.2 80.2 55.6 39.6 13.9 1.1 0.0 
